IESNA:LM-63-2002
[TEST]P1386607
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-835-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3794.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
510.5 636.8 734.1 813.1 868.3 911.3 914.8 897.3 892.0 923.6 1009.5 1152.5 1330.5 1482.3 1579.6 1677.0 
1749.8 1783.1 1784.0 1735.7 1630.5 1309.5 1044.6 848.1 627.1 461.3 298.2 200.9 191.2 151.7 115.8 98.2 77.2 55.3 
19.3 3.5 0.9 0.0 
510.5 633.3 729.7 807.8 868.3 908.7 915.7 901.6 897.3 925.3 1007.8 1159.5 1329.7 1478.8 1580.5 1671.7 
1744.5 1784.0 1779.6 1735.7 1639.3 1346.3 1053.4 869.2 639.4 462.2 301.7 207.0 192.1 153.5 118.4 99.1 79.8 57.0 
21.9 4.4 0.9 0.0 
510.5 630.6 726.2 804.3 867.4 912.2 928.8 920.1 915.7 938.5 1006.9 1139.3 1293.7 1440.2 1543.7 1625.2 
1697.2 1741.0 1749.8 1723.5 1644.5 1478.8 1164.8 936.7 704.3 503.4 342.9 231.6 211.4 165.8 126.3 105.3 88.6 
64.0 43.9 12.3 1.8 0.0 
510.5 621.9 713.9 792.9 860.4 916.6 946.4 949.0 951.6 968.3 1013.9 1100.7 1231.4 1368.3 1481.4 1551.6 
1613.0 1664.7 1689.3 1687.5 1651.5 1563.8 1384.0 1146.3 878.0 613.1 437.7 278.9 257.0 190.3 135.9 108.8 90.3 
60.5 42.1 17.5 1.8 0.0 
510.5 616.6 708.7 782.4 854.3 917.4 968.3 991.1 1001.6 1016.5 1049.9 1104.2 1184.1 1293.7 1398.1 1482.3 
1549.8 1599.8 1640.1 1661.2 1650.7 1618.2 1545.4 1386.7 1161.3 916.6 619.2 414.9 369.3 250.8 163.1 107.0 81.6 
64.0 42.1 15.8 1.8 0.0 
510.5 602.6 684.1 763.1 835.9 906.9 971.8 1016.5 1043.7 1064.8 1092.0 1136.7 1195.5 1269.1 1357.7 1448.9 
1522.6 1586.6 1629.6 1662.1 1684.9 1682.2 1660.3 1611.2 1496.3 1307.7 1071.8 764.8 677.1 414.9 254.4 154.4 
107.0 73.7 33.3 12.3 2.6 0.0 
510.5 591.2 662.2 735.0 803.4 877.1 947.3 1011.3 1059.5 1099.9 1134.9 1170.0 1213.9 1276.2 1340.2 1428.8 
1514.7 1602.4 1672.6 1731.4 1778.7 1830.5 1848.9 1861.2 1868.2 1813.8 1688.4 1317.4 1266.5 1022.7 598.2 335.9 
176.3 83.3 37.7 15.8 4.4 0.0 
510.5 571.9 628.0 693.8 755.2 822.7 890.2 960.4 1022.7 1082.3 1138.5 1188.4 1235.8 1280.5 1329.7 1384.0 1447.2 
1520.0 1602.4 1685.8 1772.6 1862.0 1962.9 2017.3 2067.3 2107.6 1949.8 1805.0 1786.6 1632.3 1329.7 1040.2 
593.8 213.1 93.0 28.9 6.1 0.0 
510.5 547.3 592.9 642.9 694.7 749.9 803.4 861.3 919.2 980.6 1044.6 1106.9 1169.2 1241.1 1313.0 1379.7 1454.2 
1533.1 1619.1 1715.6 1819.1 1949.8 2117.3 2223.4 2347.1 2428.6 2348.8 2422.5 2426.0 2361.1 2190.1 1862.9 
1093.7 455.2 118.4 23.7 7.0 0.0 
510.5 545.5 586.8 631.5 681.5 736.8 785.9 842.9 893.7 952.5 1016.5 1076.2 1141.1 1209.5 1282.3 1352.5 1430.5 
1511.2 1598.9 1700.7 1814.7 1957.7 2129.6 2243.6 2376.0 2462.0 2397.9 2487.4 2493.5 2420.8 2275.2 1941.0 
1068.3 397.3 103.5 20.2 7.0 0.0 
510.5 526.3 548.2 580.6 614.8 650.8 692.9 731.5 773.6 821.8 867.4 913.0 963.9 1015.7 1077.1 1131.4 1192.0 1257.7 
1334.0 1422.6 1521.7 1664.7 1795.4 1903.3 2043.6 2088.3 2061.1 2126.9 2119.0 2004.1 1814.7 1490.2 717.5 168.4 
42.1 12.3 7.0 0.0 
510.5 515.7 527.1 544.7 568.4 596.4 623.6 654.3 687.6 721.8 756.9 792.9 828.0 868.3 908.7 948.1 988.5 1035.0 
1090.2 1154.2 1236.7 1346.3 1429.6 1519.1 1615.6 1632.3 1601.6 1602.4 1574.4 1442.8 1260.4 985.8 447.3 125.4 
38.6 13.2 7.0 0.0 
510.5 502.6 499.1 505.2 515.7 528.9 545.5 564.8 584.1 604.3 624.5 642.0 658.7 675.4 690.3 700.8 709.6 718.3 724.5 
738.5 763.1 783.2 784.1 778.9 769.2 722.7 673.6 593.8 574.5 465.7 343.8 250.8 128.1 65.8 27.2 12.3 7.0 0.0 
510.5 477.1 452.6 435.9 428.9 425.4 428.9 432.4 438.5 443.8 445.6 442.9 435.9 427.1 413.1 394.7 371.0 345.6 322.8 
302.6 281.5 264.0 247.3 232.4 216.6 197.3 175.4 157.9 151.7 129.8 104.4 78.9 53.5 36.0 21.9 10.5 5.3 0.0 
510.5 454.3 411.4 384.2 374.5 378.9 387.7 394.7 400.8 401.7 398.2 389.4 377.1 361.4 346.4 328.0 309.6 292.1 275.4 
257.0 233.3 214.0 199.1 190.3 184.2 182.4 173.7 163.1 161.4 149.1 125.4 99.1 65.8 37.7 23.7 11.4 4.4 0.0 
510.5 435.9 379.8 357.0 359.6 370.1 380.7 387.7 389.4 385.9 375.4 361.4 346.4 331.5 315.8 302.6 287.7 269.3 250.0 
231.6 218.4 209.6 203.5 197.3 192.1 185.9 176.3 158.8 155.2 144.7 128.9 95.6 76.3 46.5 21.9 9.6 3.5 0.0 
510.5 418.4 358.7 345.6 356.1 368.4 379.8 384.2 381.5 371.9 358.7 342.9 328.0 314.9 301.7 285.9 274.5 263.1 247.3 
235.9 228.0 219.3 201.7 189.5 180.7 171.9 161.4 149.1 145.6 133.3 103.5 94.7 84.2 68.4 39.5 15.8 2.6 0.0 
510.5 404.3 345.6 342.1 354.3 369.3 377.1 380.7 375.4 361.4 344.7 327.2 312.2 299.1 286.8 278.9 271.0 262.2 254.4 
236.8 220.1 208.7 197.3 185.9 172.8 159.6 147.4 135.1 131.6 115.8 101.7 86.8 72.8 57.0 42.1 18.4 1.8 0.0 
510.5 394.7 337.7 341.2 357.0 368.4 378.9 378.9 368.4 352.6 334.2 315.8 301.7 289.4 278.9 271.0 260.5 245.6 232.4 
220.1 207.9 195.6 183.3 171.0 160.5 150.0 138.6 127.2 122.8 111.4 100.0 86.0 70.2 51.7 32.5 12.3 1.8 0.0 
510.5 387.7 336.8 341.2 357.9 371.0 378.0 375.4 363.1 344.7 323.6 307.0 293.8 282.4 276.3 264.0 243.8 221.0 212.3 
204.4 191.2 181.6 172.8 160.5 151.7 141.2 131.6 118.4 114.9 106.1 93.8 80.7 66.7 54.4 28.9 13.2 0.9 0.0 
510.5 384.2 335.9 342.9 358.7 372.8 377.1 374.5 360.5 339.4 318.4 300.8 288.6 279.8 274.5 255.2 228.9 210.5 203.5 
193.8 185.1 172.8 162.3 152.6 145.6 137.7 128.1 115.8 114.0 105.3 93.8 79.8 66.7 52.6 30.7 13.2 0.9 0.0 
510.5 384.2 335.9 342.9 359.6 371.9 377.1 373.6 360.5 336.8 316.6 300.8 287.7 280.7 273.7 254.4 228.9 209.6 204.4 
193.8 184.2 171.9 162.3 150.9 145.6 137.7 127.2 115.8 114.0 106.1 93.0 78.1 65.8 45.6 32.5 11.4 0.9 0.0 
